Inclusive Katrin System Roll Towel Dispenser - White
Inclusive Katrin System Roll Towel Dispenser - White
    Katrin

    Inclusive Katrin System Roll Towel Dispenser - White

    • When paper is not visible, there is an easy-to-use PUSH lever for paper feeding • Controlled consumption and minimum resistance to draw • High capacity: 1058 sheets per Katrin XL 1-ply roll • Paper consumption is easy to control, thanks to the transparent side panels • Designed to function: Low pull force cutting unit and customized Anti-jam cutting unit design • Locks on both sides of the dispenser for more flexibility when the dispenser is to be opened • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene) • Comply with UL94 Fire Safety and Fire Protection regulations (EU)
    Tekniske spesifikasjoner
    • Unik ref.82094
    • ProduktfamilieWASHROOM DISPENSER
    • ProduktgruppeHAND TOWEL DISPENSER
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-11-16
    • Utgavenummer1
    • Høyde (mm)397
    • Bredde (mm)322
    • Dybde (mm)216
    Relatert
    • HovedmaterialePlastikk
    • Sekundært materialepolykarbonat
    • Designet iTyskland
    • Produsert iSlovakia
    • Nettovekt (kg)2.89
    Klassifisering
    • BIMobject kategoriSanitær - dispensere
    • IFC-klassifiseringmøblerings del