KESSEL-Upper section 48221 Design cover Spot,120x120,Lock&Lift

KESSEL-Upper section 48221 Design cover Spot,120x120,Lock&Lift

Upper sections with design cover with Lock & Lift System Spot • Material: ABS, rim in stainless steel • Class: L 15 (Kessel, Oval) / K 3 (Spot, Slot) • Cover: 120×120 mm • Anti-slip class design cover Kessel: R9 according to DIN 51130; C according to DIN 51097
Spesifikasjon
  • • Coverage features • Cover type: designer grate • Rust design: spot • Cover material: stainless steel 1.4301 (V2A) • Cover color: silver • Load class: K 3 (EN 1253-1) • Length: 120 mm • Width: 120 mm • Height: 16mm • Surface: sanded • Locking: Lock & Lift • Dimensions • Length: 132 mm • Width: 132 mm • Height: 90 mm • rust • Frame width: 132 mm • Frame length: 132 mm • Frame material: stainless steel 1.4301 (V2A) • Other features • Top section material: ABS • Form top section: angular • Gross weight: 0.73 kg • Net weight: 0.634 kg
Tekniske spesifikasjoner
  • Unik ref.48221
  • ProduktfamilieSystem 125 upper sections
  • ProduktgruppeDrainage technology - Standard products
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-03-19
  • Utgavenummer1
Lenker
Relatert
  • HovedmaterialeRustfritt stål
  • Sekundært materialeABS
  • Designet iTyskland
  • Produsert iTyskland
Klassifisering
  • BIMobject kategoriRørsystem - drenering
  • IFC-klassifiseringObjekt