CAMPUS urinal stand BS551
CAMPUS urinal stand BS551

    CAMPUS urinal stand BS551

    Floor standing urinal, stainless steel, surface satin finished, material thickness 1.5 mm, back inlet button spreaders 1/2" at 600 mm spacings, 1 1/2" flat perforated waste. Dimensions 1200 x 1076 x 260 mm (W x H x D)
    Spesifikasjon
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      260.00 mm
      Overall height      1,076.00 mm
      Overall width      1,200.00 mm
      Type of mounting        Wall and floor mounting
      Type of waste kit      Flat perforated waste
      Outlet size      G 1 1/2
      Inlet size      G 1/2 B
      Minimum flushing capacity      4.00 liter
      Type of flushing      Water flushed
      Type of urinal      Urinal stand
      Water inlet      Concealed
      Water outlet      Concealed

    Tekniske spesifikasjoner
    • Unik ref.2000100031
    • ProduktfamilieUrinals / WC
    • ProduktgruppeTrough urinals
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-02-13
    • Utgavenummer1
    • Høyde (mm)1076
    • Bredde (mm)1200
    • Dybde (mm)260
    Relatert
    • HovedmaterialeRustfritt stål
    • Designet iØsterrike
    • Produsert iØsterrike
    • Nettovekt (kg)30
    Klassifisering
    • BIMobject kategoriSanitær - Urinaler
    • Uniclass 2015 kodePr_40_20_93_77
    • Uniclass 2015 beskrivelseSlab urinals

    Tilgjengelighet etter region

    Asia Europa Oceania Nord Amerika Afrika