CAMPUS Wall hung WC pan CMPX592W
CAMPUS Wall hung WC pan CMPX592W

    CAMPUS Wall hung WC pan CMPX592W

    Wall hung WC pan, stainless steel, surface satin finished, material thickness 1.6 mm, flushing certificated to EN 997, concealed flushing rim with min. 4 liter flushing capacity, with a shrouded 100 mm diameter horizontal 'P' trap outlet, pressed seat area tapered towards centre, all edges curved, fixing with mounting plate supplied, conform to EN 33, includes security screws. 4 litre flush EN997 approved. With white WC-seat
    Spesifikasjon
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      500.00 mm
      Overall height      409.00 mm
      Overall width      360.00 mm
      Type of mounting      Wall mounting
      Outlet size      DN 100
      Inlet size      DN 55
      Minimum flushing capacity      4.00 liter
      Type of toilet seat      Synthetic hinged seat with lid
      Type of WC      Wall hung
      Toilet seat colour      White

    Tekniske spesifikasjoner
    • Unik ref.2000100138
    • ProduktfamilieUrinals / WC
    • ProduktgruppeWCs
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2019-09-17
    • Utgavenummer1
    • Høyde (mm)409
    • Bredde (mm)360
    • Dybde (mm)500
    Lenker
    Relatert
    • HovedmaterialeRustfritt stål
    • Sekundært materialePlastikk
    • Designet iStorbritannia
    • Produsert iStorbritannia
    • Nettovekt (kg)13.5
    Klassifisering
    • BIMobject kategoriSanitær - Toalett
    • Uniclass 2015 kodePr_40_20_93_94
    • Uniclass 2015 beskrivelseWC pans

    Tilgjengelighet etter region

    Asia Europa Oceania Nord Amerika Afrika