CAMPUS urinal CMPX538E
CAMPUS urinal CMPX538E

    CAMPUS urinal CMPX538E

    Single urinal for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, oval bowl, stainless steel spreader 1/2", hidden horizontal outlet towards wall, mounting and fixing conform to EN 80, hidden screws, included trap DN 50, included mounting bracket and domed waste. With stainless steel spreader 1/2", for exposed cistern and waste pipework.
    Spesifikasjon
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      341.00 mm
      Overall height      733.00 mm
      Overall width      313.00 mm
      Type of mounting      Wall mounting
      Type of waste kit      Domed waste
      Outlet size      DN 50
      Inlet size      G 1/2 B
      Type of flushing      Water flushed
      Type of urinal      Single urinal
      Water inlet      Concealed
      Water outlet       Concealed

    Tekniske spesifikasjoner
    • Unik ref.2000100769
    • ProduktfamilieUrinals / WC
    • ProduktgruppeSingle urinals
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-02-21
    • Utgavenummer1
    • Høyde (mm)733
    • Bredde (mm)313
    • Dybde (mm)341
    Relatert
    • HovedmaterialeRustfritt stål
    • Designet iSør-Afrika
    • Produsert iSør-Afrika
    • Nettovekt (kg)8.55
    Klassifisering
    • BIMobject kategoriSanitær - Urinaler
    • Uniclass 2015 kodePr_40_20_93_82
    • Uniclass 2015 beskrivelseWall-hung urinals

    Tilgjengelighet etter region

    Asia Europa Oceania Nord Amerika Afrika