Actuator plate ACSF4001
Actuator plate ACSF4001

    Actuator plate ACSF4001

    Stainless steel actuator plate for concealed cistern in the AQUAFIX installation frame. Especially suitable for facilities at risk of vandalism. Actuation button for single flush with start/stop, mounting from the front with safety screws.

    Dimensions 190 x 140 x 2 mm (W x H x D)

    Spesifikasjon
    • built-in fitting model Finishing section
      cover plate height 140 mm
      cover plate width 190 mm
      functional principle manual
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      surface finish satin finished
      surface finish casing brushed
      type of flushing fitting for WC cistern
    Tekniske spesifikasjoner
    • Unik ref.2030068181
    • ProduktfamilieFlushing systems
    • ProduktgruppeFlushing systems for cisterns
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-06-11
    • Utgavenummer1
    • Høyde (mm)140
    • Bredde (mm)190
    Relatert
    • HovedmaterialeRustfritt stål
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)1.46
    Klassifisering
    • BIMobject kategoriSanitær - Bad installasjonssystemer
    • Uniclass 2015 kodePr_75_50_46_31
    • Uniclass 2015 beskrivelseFlush control devices

    Tilgjengelighet etter region

    Asia Europa Oceania Nord Amerika Afrika