EXOS Double toilet roll holder EXO676EW
EXOS Double toilet roll holder EXO676EW

    EXOS Double toilet roll holder EXO676EW

    EXOS double toilet roll holder with spindle system for recessed mounting, stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, closed casing, cylinder lock with key, for two rolls with a maximum diameter of 120 mm, release of the invisible spare roll after use of the first roll, including mounting material.
    Spesifikasjon
    • maximum depth/diameter of consumable 120 mm
      maximum width of consumable 100 mm
      filling quantity 2
      filling quantity uom rolls
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 147 mm
      overall height 350 mm
      overall width 284 mm
      spindle yes
      type of fixing screw
      type of mounting recessed mounting
      accent colour white
      basic colour stainless steel
    Tekniske spesifikasjoner
    • Unik ref.3600008952
    • ProduktfamilieAccessories
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-09-02
    • Utgavenummer1
    • Høyde (mm)350
    • Bredde (mm)284
    • Dybde (mm)147
    Relatert
    • HovedmaterialeRustfritt stål
    • Sekundært materialeGlass
    • Designet iDe forente arabiske emirater
    • Produsert iDe forente arabiske emirater
    • Nettovekt (kg)5.56
    Klassifisering
    • BIMobject kategoriSanitær - Toalettilbehør
    • Uniclass 2015 kodePr_40_20_76_88
    • Uniclass 2015 beskrivelseToilet roll holders

    Tilgjengelighet etter region

    Asia