Isopar Elegant
Isopar Elegant

    Isopar Elegant

    The look of a wall is important. Lattonedil® combines the beauty of an architectural wall with hidden fasteners and the practicality of a modular design. The maze-like design and the hot-cut joint with a special housing for the fasteners offers an excellent aesthetic result, with the fasteners completely hidden from view, keeping airflows and cold bridges away.

    Ideal for false ceilings and insulated walls. For panel with a smooth finish, we recommend using a 0.6 mm thickness steel support.

    Spesifikasjon
    • Lattonedil ISOPAR® ELEGANT Wall panel.

      . Flat sandwich wall panel.

      . Insulation: polyurethane.

      . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

      . Internal skin: metal sheet.

    Tekniske spesifikasjoner
    • Unik ref.isopar-elegant
    • ProduktfamilieWall Panel
    • ProduktgruppePolyurethane PUR
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2018-11-09
    • Utgavenummer1
    • Bredde (mm)1000
    Relatert
    • HovedmaterialeStål
    • Sekundært materialepolyuretan
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriVegger - Sandwichpaneler
    • UNSPSC-navnWall finishing materials
    • UNSPSC-kode301615
    • Uniclass 2015 kodePr_25_71_50_22
    • Uniclass 2015 beskrivelseComposite panels
    • CSI MasterFormat 2014 kode07 42 13.19
    • CSI MasterFormat 2014 tittelInsulated Metal Wall Panels
    • OmniClass-nummer23-15 13 19 11
    • OmniClass-tittelMetal Wall Panels
    • CSI UniFormat II kodeB2010
    • CSI UniFormat II tittelExterior Walls