LIVING Countertop washbasin 1800 mm
LAUFEN
Arkivert

LIVING Countertop washbasin 1800 mm

Cutable countertop basin LAUFEN LIVING SQUARE, sanitary ceramic, EN 14688, dimensions 1800 x 480 mm, angular, 1 centre tap hole, Special feature: overflow channel glazed, cutable to 1000 mm, with, towel rail cutable to 1765 mm, integreated shelves, Further options / accessories: Surface refinement LCC (only white), 2 or 3, tap holes, without tap holes, with or without overflow, hole for soap dispenser, left or right, electronic valve unit to control water temperature and flow rate, 3 tap holes distance 8 inches with overflow, towel rail 38143.5, furniture Order no. 81643.8
Tekniske spesifikasjoner
  • Unik ref.816438
  • ProduktfamilieLIVING
  • ProduktgruppeBASINS
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2015-08-18
  • Utgavenummer2
  • Høyde (mm)150
  • Bredde (mm)480
  • Dybde (mm)1800
Relatert
  • Hovedmaterialeglassporselen
  • Designet iSveits
  • Produsert iØsterrike
  • Nettovekt (kg)42
Klassifisering
  • BIMobject kategoriSanitær - Compound Units
  • IFC-klassifiseringSanitærterminal