310-50 Standard

310-50 Standard

Lawler’s 310® thermostatic mixing valve (Type T) meets your specification for a small (1/2″ NPT) under-the-counter master controller for individual or multiple fixtures at point-of-use. The Model 310® contains a highly sensitive thermostatic element that automatically responds to temperature and pressure variations in hot and cold water lines. The stainless steel piston and liner precisely proportion water flow to maintain a constant outlet temperature and to guard against unexpected hot or cold water spikes. For higher capacity needs, the Model 310® is available with a 3/4″ NPT outlet. Model 310® precisely controls outlet temperatures to within ±3o with flow rates of .5 to 7 GPM or .5 to 12 GPM at 45 psi (based on your choice of outlet piping size). The Model 310® can be installed with or without cabinet.
Tekniske spesifikasjoner
  • Unik ref.310-50-standard
  • ProduktfamiliePoint of use
  • Produktgruppe310-50 Standard
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-03-20
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler
  • Uniclass 2015 kodePr_65_54_40_16
  • Uniclass 2015 beskrivelseControl valves
  • CSI MasterFormat 2014 kode23 09 13.33
  • CSI MasterFormat 2014 tittelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-tittelWaterflow Controls