Vi bruker cookies (informasjonskapsler) for å kunne tilby våre tjenester. Ved å bruke våre tjenester, godtar du vår bruk av cookies.
;

Ceiling suspended unit for VRF V2

Unik ref.: V2
Merke: LG ELECTRONICS
Produktfamilie: Indoor Unit
Produktgruppe: VRF
Vidde / Bredde (millimeter): 1600
Høyde (millimeter): 690
Dybde (millimeter): 235
Dato for publisering: 2018-07-19
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (2)
The award-winning elegance of the ceiling suspended unit comes with the stunning V-shaped design and black vane in various capacities:
ARNU36GV2A4 - 10.6kW Cooling, 11.9kW Heating
ARNU48GV2A4 - 14.1kW Cooling, 15.9kW Heating

The ceiling suspended indoor unit for VRF solutions has a powerful cooling and heating performance that allows operation in large areas. The air flow can reach up to 15m away from the air conditioner. Installation speed and ease are improved with one-touch in/out filter structure and a simplified two-piece filter, which slides out for easy cleaning and maintenance.


Hoved materialet : Galvanized steel
Sekundært materiale: Polycarbonate
Designet i: South Korea
Produsert i: South Korea
Vekt Net (Kg): 37

BIMobject Kategori: VVS - Klimaanlegg
IFC klassifisering: Air Terminal
UNSPSC navn: Air conditioners
UNSPSC kode: 40101701
NBS Reference Kode: 65-80-05
NBS Reference Beskrivelse: Air Conditioning Systems
Dette produktet er tilgjengelig i:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Navn Verdi
Cooling Capacity 14.1 BTUh
Depth 235 mm
Heating Capacity 15.9 J
Height 690 mm
Material Galvanized steel
Weight 37 lb
Width 1600 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Material Galvanized steel

BIMobject®