3/4 hp Submersible Sewage Pump, LE Series

3/4 hp Submersible Sewage Pump, LE Series

  • 3/4 hp.
  • 2" or 3" Discharge
  • 2" Solids Handling

Liberty's LE70-series is a 3/4 hp sewage pump with 2" solids-handling capability. Constructed of heavy cast iron with a tough epoxy powder coat finish, stainless steel fasteners and rotor shaft, the LE70 is designed for durability. Its quick-disconnect cord design allows for easy interchange of power cords in 10'and 25' lengths. Available in 2" or 3" discharge configurations and a wide range of voltages.
Tekniske spesifikasjoner
  • Unik ref.libertypumps-le70series
  • ProduktfamiliePlumbing
  • ProduktgruppeSewage and Sludge Pumps
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2012-09-25
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - Pumper