Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
Rafter bracket for rectangular gutter 140
    Lindab

    Rafter bracket for rectangular gutter 140

    Long rectangular rafter bracket with clips is used on the roof pitch under the roof material and bended at the construction site to the right degrees to create a good slope for the gutter. 
    This product is made of powder coated galvanized steel in 5mm thickness. The powder is carefully developed to have perfect match to the precoated material and no difference in design will occur. 
    According to applicable European Norms (EN 1462:2005) all brackets for rainwater systems need to be classified according to load bearing capacity. The EN norm has two load Classes H (750 N) and L (500 N). The adjustable fascia bracket KLK is tested and approved according to this norm with result within class H (high load capability). 

    Tekniske spesifikasjoner
    • Unik ref.rtk21-140
    • ProduktfamilieRainwater System
    • ProduktgruppeRectangular System
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2018-05-21
    • Utgavenummer2
    • Bredde (mm)140
    Relatert
    • Hovedmaterialegalvanisert stål
    • Designet iSverige
    • Produsert iSverige
    Klassifisering
    • BIMobject kategoriBygg - Taktilbehør
    • IFC-klassifiseringObjekt
    • UNSPSC-navnRain gutters and accessories
    • UNSPSC-kode301517
    • Uniclass 2015 kodePr_65_50_35
    • Uniclass 2015 beskrivelseGutters and accessories
    • CSI MasterFormat 2014 kode07 71 23
    • CSI MasterFormat 2014 tittelManufactured Gutters and Downspouts
    • OmniClass-nummer23-13 41 33
    • OmniClass-tittelRoof Gutters
    • CSI UniFormat II kodeD2040
    • CSI UniFormat II tittelRain Water Drainage