LK Nipple VF EC INV 1/2"-3/8" E2
LK Nipple VF EC INV 1/2"-3/8" E2
    LK

    LK Nipple VF EC INV 1/2"-3/8" E2

    Nipple for connecting a mixer with G10 swivel nut to a vertically mounted manifold with G15 EuroCone connection and swivel nut. The nipple can be complemented with LK Nut VF 3/8"-Cu10 E2 if the mixer has a 10 mm plain end. Made of lead-free, dezincification-resistant brass with a chrome-plated finish.
    Spesifikasjon
    • RSK 1882857 USP: • Lead-free, dezincification-resistant brass • For connecting a draw-off point with G10 in vertical installation • Easy connection to EuroCone G15
    Tekniske spesifikasjoner
    • Unik ref.LK-Nipple-VF-EC-INV-12-38-E2
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-11-09
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriRørsystem - Skjøter