Lundhs Baltic Brown Countertop
Lundhs Baltic Brown Countertop

    Lundhs Baltic Brown Countertop

    LUNDHS Baltic Brown is a dark brown, coarse-grained granite extracted from two quarries located in the Ylämaa area in Finland. It is a classic and well known material quarried by Palin Granit. LUNDHS Baltic Brown is quarried in very large quantities, making it ideal for large-scale building projects. It is also a popular material for interior decoration, kitchen countertops and tiles.

    WORKTOP QUALITIES: Heat-, scratch-, stain-, and water-resistant, easy to clean and require a minimum of maintenance.

    LUNDHS Baltic Brown for worktops/countertops is available in two different surface finishes;

    * POLISHED; A high gloss polished finish.

    * SILK/LEATHER; An elegant matte and lightly structured finish.

    Kom i kontakt med Lundhs Real Stone

    Spesifikasjon
    • Natural stone from Finland. Stone type: Granite. Cut to size. Max size; 1800mm x 3300mm. Thickness; 20mm or 30mm. Weight 2680 kg/m3.
    Tekniske spesifikasjoner
    • Unik ref.Lundhs_Baltic_Brown_Countertop
    • ProduktfamilieCounterop material
    • Produktgruppe kitchen, bathroom, reception
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-01-04
    • Utgavenummer2
    Relatert
    • HovedmaterialeStein
    • Sekundært materialeStein
    • Designet iFinland
    Klassifisering
    • BIMobject kategoriKjøkken - Counter tops
    • IFC-klassifiseringMateriale
    • Uniclass 2015 kodePr_40_30_30_18
    • Uniclass 2015 beskrivelseCounter tops
    • CSI MasterFormat 2014 kode12 36 00
    • CSI MasterFormat 2014 tittelCountertops
    • OmniClass-nummer23-21 19 15 33 11
    • OmniClass-tittelResidential Kitchen Specialty Casework

    Tilgjengelighet etter region

    Europa Asia Nord Amerika