Rania D2 Fixture
Rania D2 Fixture
Rania D2 Fixture
Rania D2 Fixture

    Rania D2 Fixture

    Rania D2 recessed LED downlights are available in fixed, adjustable, and wallwash options to complete any lighting design project.

    Kom i kontakt med Lutron Electronics

    Spesifikasjon
    • FEATURES 

      Exceptional White Light—Rania leverages a breakthrough three-channel solution, paired with proprietary optics and state of the art color mixing technology to deliver a wide CCT range and replicates natural white light more faithfully than any light source other than Ketra. 

      Natural Show—The Rania fixtures’ wide color temperature range and native control enables it to participate in Lutron’s Natural Show. Natural show automatically adjusts the intensity and color temperature of the light over the course of the day. It can be used to bring the outside in by matching outdoor light - from the cool bright light at noon to the warm lower light in the evening.

    Tekniske spesifikasjoner
    • Unik ref.lutron-rania-d2-downlight
    • ProduktfamilieGeneral Luminaries, Directional
    • ProduktgruppeRania
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-10-07
    • Utgavenummer1
    Relatert
    • HovedmaterialeMetall
    • Designet iUSA
    Klassifisering
    • BIMobject kategoriBelysning - Takmontert
    • IFC-klassifiseringlysarmaturen