Polygon Skylight Model SI5006
Polygon Skylight Model SI5006
Polygon Skylight Model SI5006

    Polygon Skylight Model SI5006

    Solar Innovations® offers fixed skylights in virtually any sizes and can accommodate a wide range of design requirements, including impact certified options and Florida Product Approved options. Because Solar Innovations® has designed several different style tube skylight systems, virtually any roof glazing need can be met. Attaching to virtually any substrate, Solar Innovations®’s structures are suited for both residential and commercial applications without size or design limitations.

    If you would like to have your new Solar Innovations® fixed skylight installed or have a fixed skylight in need of repair, the Solar Innovations® service and installation crew will be able to help you! With over 16 years of experience, the installation and service team can service or replace any fixed skylight.

    Tekniske spesifikasjoner
    • Unik ref.solar-polygon-sl5006
    • ProduktfamilieSolar Innovations
    • ProduktgruppeFixed Skylights
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2019-01-28
    • Utgavenummer1
    Relatert
    • HovedmaterialeAluminium
    • Sekundært materialeGlass
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriVinduer - Skylights
    • IFC-klassifiseringVindue
    • UNSPSC-navnSkylights
    • UNSPSC-kode301718
    • Uniclass 2015 kodePr_30_59_72_77
    • Uniclass 2015 beskrivelseSkylights
    • CSI MasterFormat 2014 kode08 60 00
    • CSI MasterFormat 2014 tittelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-tittelSkylights

    Tilgjengelighet etter region

    Nord Amerika