MAC Aura XIP, Wash Light
MAC Aura XIP, Wash Light
MAC Aura XIP, Wash Light
MAC Aura XIP, Wash Light
MAC Aura XIP, Wash Light
MAC Aura XIP, Wash Light
MAC Aura XIP, Wash Light
    Martin

    MAC Aura XIP, Wash Light

    MAC Aura XIP WASH LIGHT WITH SMART OUTDOOR PROTECTION AND AURA FILAMENTS

    MAC Aura XIP is a premium moving head wash light with a radical aura filament effect and full pixel control with video mapping capabilities onto the beam, aura, or both. It’s Martin's latest addition to the MAC Aura family of workhorse wash lights and the first fixture in its class to be rated for outdoor use, with close to zero compromises in weight, size, and aesthetics due to Martin’s smart outdoor-capable design. It raises the bar for optical quality, featuring an even wash field with soft edge, minimal stray light, and high intensity mid-air beams with improved light engine control.

    Perfect for a wide range of concert and touring productions, MAC Aura XIP is equipped with a smart, outdoor design for festivals and events, while still being quiet and lightweight enough for theater, television, corporate events and more.

    While MAC Aura XIP offers lighting designers a range of possibilities with its aura filament effect, narrower beam and better wash quality with improved light engine control; rental customers will appreciate a workhorse that is lighter and more versatile with optical improvements and a sealed design, allowing the product to be used virtually anywhere and require less maintenance.

    Spesifikasjon
    • FEATURES

      LIGHT SOURCE

      • 6,000 lumens RGBW light output
      • High narrow intensity: 360,000 cd
      • Pixelated Beam: 7x 60W RGBW LEDs
      • Filament Aura: 12x 4W RGBW LEDs
      • Fully calibrated using Martin's Full Gamut Color Calibration
      • Flicker-Free operation – LED driver frequency suitable for all kinds of camera applications
      • LED Driver frequency adjustable for demanding applications

      OPTICS

      • Tight beam and beautiful wash field
      • 6.3 – 50.4˚ zoom – Precise, silent and fast zoom
      • Even soft edge wash field with zero hotspot
      • High intensity mid-air beams
      • Minimal stray light
      • Minor color temperature shift from center to edge

      SOFTLENS ACCESSORY INCLUDED

      • Creates an even softer edge wash field
      • Minimal impact to Aura filament effects
      • Attaches to front of fixture
      • Can remain attached to fixture inside flightcase SiP

      COLOR PALETTE

      • RGBW color mixing with very bright and vibrant saturated colors, as well as soft pastels and white tones
      • Calibrated and Extended Color Modes
      • Calibrated CTC control: 1,000 – 12,850 K
      • Green Magenta Shift (Tint) Control
      • Tungsten Emulation Option
      • Virtual Color Wheel

      DYNAMIC EFFECTS

      • More than 200 built-in FX macros with control of foreground color, background color, speed and direction
      • P3 video mapping of fixture Beam pixels and/or Aura filaments
      • P3 Mix allowing crossfade between video looks and DMX looks
      • High-speed pan, tilt and zoom

      COOLING AND NOISE

      • Ultra-quiet cooling system
      • Theater / Broadcast mode at just 25.2 dB(A)
      • Low noise pan/tilt and effects operation

      CONSTRUCTION

      • Smart outdoor rating for any weather condition
      • Weight 8.95 kg (19.73 lbs.)
      • Dimensions: 338 x 380 x 226 mm

      CONTROL

      • Battery-powered control panel on the base
      • DMX in & thru
      • Ethernet in & thru, supporting Art-Net, sACN & Martin P3
      • Fail-safe bypass on Ethernet ports
      • RDM over DMX and RDM over Art-Net
    Tekniske spesifikasjoner
    • Unik ref.mac-aura-xip-wash-light
    • ProduktfamilieAutomated Lights
    • ProduktgruppeLED
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-11-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Teaterbelysning
    • IFC-klassifiseringlysarmaturen
    • Uniclass 2015 kodeEF_70_80
    • Uniclass 2015 beskrivelseLighting
    • CSI MasterFormat 2014 kode26 50 00
    • CSI MasterFormat 2014 tittelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-tittelLighting Fixtures