Ultimate Bay Window
Ultimate Bay Window
Ultimate Bay Window
    Marvin

    Ultimate Bay Window

    4.3 av 5 stjerner4.3(10 anmeldelser)

    Ultimate Bay windows are a group of connected windows extending outward from a room at desired angles, allowing light and views from multiple directions.  Some feature a larger operating or stationary window flanked by smaller windows. Ultimate Bay windows can create space indoors for a cozy nook or window seat, or maximize a scenic view to serve as a room’s focal point.

    Features:  Three or more windows connected at chosen angles to add space and light to a room;  Choose a combination of Double Hung or casement windows to suit any design style;  Options include window seats and walkout designs;  Unique wash mode allows access to both sides of glass from indoors.

    Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Tekniske spesifikasjoner
    • Unik ref.marvin_bay
    • ProduktfamilieSignature
    • ProduktgruppeUltimate Windows
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2016-12-12
    • Utgavenummer1
    Relatert
    • Hovedmaterialetre
    • Sekundært materialeAluminium
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriVinduer - Bay & Bow Windows
    • IFC-klassifiseringVindue
    • Uniclass 2015 kodePr_30_59_98
    • Uniclass 2015 beskrivelseWindow units
    • CSI MasterFormat 2014 kode08 50 00
    • CSI MasterFormat 2014 tittelWindows
    • OmniClass-nummer23-17 13 00
    • OmniClass-tittelWindows
    • CSI UniFormat II kodeB2020
    • CSI UniFormat II tittelExterior Windows

    Tilgjengelighet etter region

    Nord Amerika Oceania Europa Asia