F1170-C-SD Drain with Multi Inlets
MIFAB

F1170-C-SD Drain with Multi Inlets

MIFAB® F1170-C-SD Series lacquered cast iron floor drain with integral trap, 2” (51) cleanout (rodding eye), anchor flange, cast iron membrane clamp ring with primary and secondary weepholes for waterproofing membrane, and adjustable “SD6” square 6” x 6” (152 x 152) with solid hinged cover and secondary grate. (Specify -44, 2” (51) no hub inlets as shown and required. Maximum three @ 90 degrees. Specify location -A, B, or C.)

Tekniske spesifikasjoner
  • Unik ref.F1170-C-SD
  • ProduktfamilieDrains
  • ProduktgruppeFloor and Area Drains » Catch Basins
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-05-14
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - VVS / rørleggerarbeid
  • Uniclass 2015 kodeSs_50_30_08
  • Uniclass 2015 beskrivelseBelow ground gravity drainage systems
  • CSI MasterFormat 2014 kode22 13 19.13
  • CSI MasterFormat 2014 tittelSanitary Drains
  • OmniClass-nummer23-31 27 00
  • OmniClass-tittelFloor Drains
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING