C1100-TS Floor Cleanout for Tile Areas with Adjustable Cover and Plug
MIFAB

C1100-TS Floor Cleanout for Tile Areas with Adjustable Cover and Plug

MIFAB® C1100-TS Series adjustable floor cleanout with lacquered cast iron body and anchor flange, secondary “O” ring Test Seal, 4” diameter cleanout opening and square scoriated combined cover and plug top assembly (specify material type) with 1/8” recess for tile and stainless steel vandal proof allen key screws and primary gasket seal. (For membrane floors, add Suffix -C for the membrane clamp.).
Spesifikasjon
  • SKUs: C1102-TS, C1103-TS, C1104-TS, C1105-TS, C1106-TS
Tekniske spesifikasjoner
  • Unik ref.c1100-ts-floor-cleanout-for-tile-areas-with-adjustable-cover-and-plug
  • ProduktfamilieCleanouts
  • ProduktgruppeFinished Floor Cleanouts » Square Finished Floor Cleanouts
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-02-26
  • Utgavenummer1
Relatert
  • HovedmaterialeCast iron
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - drenering
  • UNSPSC-navnPlumbing fixtures
  • UNSPSC-kode3018
  • Uniclass 2015 kodeAc_10_40_67
  • Uniclass 2015 beskrivelsePlumbing
  • CSI MasterFormat 2014 kode22 05 76
  • CSI MasterFormat 2014 tittelFacility Drainage Piping Cleanouts
  • OmniClass-nummer23-11 21 21 17
  • OmniClass-tittelCleanouts
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING