CAD-PL Recessed Access Door with Plaster Lathe
MIFAB

CAD-PL Recessed Access Door with Plaster Lathe

MIFAB® CAD-PL Series recessed access door is designed for use in acoustic plaster walls and ceilings. The door panel is recessed 5/8” (15) and is lined with a self-furring metal lath to allow the insertion of plaster within the door panel. A 2 3/4” (70) wide metal lath extends from the perimeter of the frame. Only the thickness of the door and frame edges are exposed. It has a unique white finish.

Spesifikasjon
  • CAD-PL Recessed Access Door with Plaster Lathe

Tekniske spesifikasjoner
  • Unik ref.cad-pl-recessed-access-door-with-plaster-lathe
  • ProduktfamilieAccess Doors
  • ProduktgruppeUniversal
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-09-16
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBygg - Adgangsdører og paneler
  • Uniclass 2015 kodeTE_10_40_10
  • Uniclass 2015 beskrivelseAccess doors and traps
  • CSI MasterFormat 2014 kode08 31 13
  • CSI MasterFormat 2014 tittelAccess Doors and Frames
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-tittelAccess Doors