F1830-PL Large Planting Area Drain with 8″ High Perforated Standpipe and Dome
MIFAB

F1830-PL Large Planting Area Drain with 8″ High Perforated Standpipe and Dome

MIFAB® F1830-PL Series lacquered cast iron standpipe type planting area drain with anchor flange, cast iron membrane clamp ring with primary and secondary weepholes for waterproofing membrane, and adjustable 4” (102) diameter ABS perforated standpipe and stainless steel secured dome.
Spesifikasjon
  • SKUs: F1832-PL, F1833-PL, F1834-PL, F1835-PL, F1836-PL
Tekniske spesifikasjoner
  • Unik ref.f1830-pl-large-planting-area-drain-with-8-high-perforated-standpipe-and-dome
  • ProduktfamilieDrains
  • ProduktgruppeFloor and Area Drains » Podium/Overflow/Planter
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-02-26
  • Utgavenummer1
Relatert
  • HovedmaterialeCast iron
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - drenering
  • Uniclass 2015 kodeTE_70_10_70
  • Uniclass 2015 beskrivelseDrainage equipment
  • CSI MasterFormat 2014 kode22 14 26.16
  • CSI MasterFormat 2014 tittelFacility Area Drains
  • OmniClass-nummer23-39 29 11
  • OmniClass-tittelWaste Water Drains