R1200-R Large Sump Roof Drain with Water Dam
MIFAB

R1200-R Large Sump Roof Drain with Water Dam

MIFAB® R1200-R Series lacquered cast iron deep sump roof drain with 15” diameter anchor flange, 2” high cast iron external combined water dam and waterproofing membrane clamp ring, and standard self-locking polyethylene dome strainer with a free area of 125 square inches.
Spesifikasjon
  • SKUs: R1202-R, R1203-R, R1204-R, R1205-R, R1206-R, R1208-R
Tekniske spesifikasjoner
  • Unik ref.large-sump-roof-drain-with-water-dam
  • ProduktfamilieDrains
  • ProduktgruppeRoof Drains » Sump Drains
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-02-26
  • Utgavenummer1
Relatert
  • HovedmaterialeCast iron
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - drenering
  • UNSPSC-navnRoofing drains
  • UNSPSC-kode30151605
  • CSI MasterFormat 2014 kode22 14 26.13
  • CSI MasterFormat 2014 tittelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-tittelRoof Drains
  • CSI UniFormat II kodeD2040
  • CSI UniFormat II tittelRain Water Drainage