LIL MAX Lint Interceptor
MIFAB

LIL MAX Lint Interceptor

MIFAB® Series Lil-(specify size)-L HDPE injection molded lint interceptor with flow rating of ____ (indicate) and liquid holding capacity of ____ (indicate). Unit shall include: two internal straining baffles with 3/8” diameter holes spaced 1/2” apart, internal deep seal trap, and HDPE injection molded, non skid, rectangular gasketed lid with securing latches.

Tekniske spesifikasjoner
  • Unik ref.LIL-MAX-L
  • ProduktfamilieInterceptors
  • ProduktgruppeHair/Lint/Other Interceptors
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-03-22
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - VVS / rørleggerarbeid
  • UNSPSC-navnTraps and strainers
  • UNSPSC-kode401425
  • Uniclass 2015 kodePr_65_55_76_96
  • Uniclass 2015 beskrivelseWater separators
  • CSI MasterFormat 2014 kode22 00 00
  • CSI MasterFormat 2014 tittelPlumbing
  • OmniClass-nummer23-27 37 11
  • OmniClass-tittelGrease Traps
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING