MDW Universal Access Door with Drywall Bead
MIFAB

MDW Universal Access Door with Drywall Bead

MIFAB® MDW Series access door is designed for installation after the drywall has been applied and when a concealed outer flange is required. The outer frame has a galvanized drywall taping bead. Drywall cement can be applied over the beading at the same time as the wallboard joints and corners. Only the door is visible. It has a unique white finish.

Spesifikasjon
  • MDW Universal Access Door with Drywall Bead

Tekniske spesifikasjoner
  • Unik ref.mdw-universal-access-door-with-drywall-bead
  • ProduktfamilieAccess Doors
  • ProduktgruppeUniversal
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-09-16
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBygg - Adgangsdører og paneler
  • Uniclass 2015 kodeTE_10_40_10
  • Uniclass 2015 beskrivelseAccess doors and traps
  • CSI MasterFormat 2014 kode08 31 13
  • CSI MasterFormat 2014 tittelAccess Doors and Frames
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-tittelAccess Doors