MI-DIAL
MIFAB

MI-DIAL

MIFAB® MI-DIAL supply and waste dialysis box is constructed of 16 gauge, Type 316 stainless steel (satin finish) continuous welded corners, four mounting anchor tabs, and removable finishing frame and door, one 1/2″ NPT PVC supply connection with PVC ball valve and 3/4″ hose connection. Bracket with grommets for two 3/8″ diameter hose, and 2” stainless steel drain connection with sloped bottom. 

Spesifikasjon
  • Dialysis Box with One Valve Door 

Tekniske spesifikasjoner
  • Unik ref.mi-dial
  • ProduktfamilieDialysis Boxes
  • ProduktgruppeMI-DIAL
  • TypeDokumentasjon (informasjon)
  • Utgivelsesdato2021-02-26
  • Utgavenummer1
Relatert
  • HovedmaterialeRustfritt stål
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - VVS / rørleggerarbeid
  • Uniclass 2015 kodeSs_40_15_75_75
  • Uniclass 2015 beskrivelseSanitary accessory systems
  • CSI MasterFormat 2014 kode22 13 16
  • CSI MasterFormat 2014 tittelSanitary Waste and Vent Piping
  • CSI UniFormat II kodeD2090
  • CSI UniFormat II tittelOther Plumbing Systems