MI-FLEX-CL Flexible Rubber Coupling
MIFAB

MI-FLEX-CL Flexible Rubber Coupling

MIFAB® MI-FLEX-CL Series of flexible rubber couplings are manufactured from neoprene compound that meets the requirements of ASTM C-564 and 300 Series of stainless steel clamps tightened with 5/16” Type 300 stainless steel hex head screws. The MI-FLEX-CL Series of flexible couplings are tested and certified to ASTM Standard 1173- 2010 and CSA Standard B602-2016 and listed with I.A.P.M.O. All models and listed to the National Plumbing Code of Canada and relevent Canadian Standard(s) and bear the cUPC mark of conformity.
Spesifikasjon
  • SKUs: MI-FLEX-CL-400, MI-FLEX-CL-500, MI-FLEX-CL-640, MI-FLEX-CL-600, MI-FLEX-CL-860, MI-FLEX-CL-800, MI-FLEX-CL-1000
Tekniske spesifikasjoner
  • Unik ref.mi-flex-cl-400-flexible-rubber-coupling
  • ProduktfamilieCouplings
  • ProduktgruppeFlexible Rubber Couplings
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-02-26
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - Skjøter
  • CSI MasterFormat 2014 kode23 33 43
  • CSI MasterFormat 2014 tittelFlexible Connectors
  • OmniClass-nummer23-27 49 13
  • OmniClass-tittelFlexible Pipe Couplings
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING