MI-FLEX-DTC Flexible Couplings
MIFAB

MI-FLEX-DTC Flexible Couplings

MIFAB® Series MI-FLEX-DTC (specify size) of flexible rubber couplings are manufactured from a flexible PVC that meets the requirements of ASTM C-564 and Type 300 Series of stainless steel clamps tightened with 5/16” Type 300 stainless steel hex head screws. The MI-FLEX-DTC Series of flexible couplings are tested and certified to ASTM Standard 1173-2010 and CSA Standard B602-2016 and listed with I.A.P.M.O. All models are listed to the National Plumbing Code of Canada and relevant Canadian Standard(s) and bear the cUPC mark of conformity®. Non constant temperature rating is 140 F.
Spesifikasjon
  • SKUs: MI-FLEX-DTC-150, MI-FLEX-DTC-215
Tekniske spesifikasjoner
  • Unik ref.mi-flex-dtc-flexible-couplings
  • ProduktfamilieCouplings
  • ProduktgruppeOther Couplings
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-02-26
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - Skjøter
  • CSI MasterFormat 2014 kode21 00 00
  • CSI MasterFormat 2014 tittelFire Suppression
  • OmniClass-nummer23-21 00 00
  • OmniClass-tittelFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II kodeD4010
  • CSI UniFormat II tittelSprinklers