M-500 Pressure Drop Trap Seal Primer (Up to 6 Drains)
MIFAB

M-500 Pressure Drop Trap Seal Primer (Up to 6 Drains)

The MIFAB® MR-500 Series pressure drop activated brass trap seal primer, with inlet opening of 1/2" male N.P.T. and outlet opening of female 1/2" N.PT. Complete with four view holes and removable filter screen. Requires no adjustments and no air pre-charge. MIFAB’s Series of pressure activated trap seal primers (MR-500, M1-500 and M2-500) can be connected to any cold water line and will be automatically activated when a valve or faucet, that is on the line, is opened.
Spesifikasjon
  • SKUs: MR-500-NPB, M1-500-NPB, M2-500-NPB, M3-500-NPB, MR-500-SS
Tekniske spesifikasjoner
  • Unik ref.mr-500-npb-pressure-drop-trap-seal-primer
  • ProduktfamilieTrap Seal Primers
  • ProduktgruppePressure Drop
  • TypeDokumentasjon (informasjon)
  • Utgivelsesdato2021-02-26
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - drenering

Tilgjengelighet etter region

Nord Amerika
USA