KXR6 PFD
Arkivert

KXR6 PFD

PFD refrigerant flow branch control. -Easy installation, New PFD design means the connection of the indoor unit liquid pipe is made directly to the liquid line - bypassing the PFD. This means (x2) less pipe connections per indoor unit, reducing installation time and cost. -Optional PFD box extension cable that has a connector at ends makes it possible to separate the indoor unit and PFD box further, enable the PFD box to be located away from the indoor unit help reducing the influence of sound caused by PFD box and refrigerant flow.
Tekniske spesifikasjoner
  • Unik ref.PFD-E
  • ProduktfamilieVRF PFD
  • ProduktgruppeAccessory
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2016-08-18
  • Utgavenummer2
Relatert
  • Designet iJapan
  • Produsert iJapan
Klassifisering
  • BIMobject kategoriVVS - Klimaanlegg
  • IFC-klassifiseringElektrisk varmeelement
  • Uniclass 2015 kodePr_70_65_03
  • Uniclass 2015 beskrivelseAir conditioning units
  • CSI MasterFormat 2014 kode23 00 00
  • CSI MasterFormat 2014 tittelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-tittelAir Conditioning Equipment
  • CSI UniFormat II kodeD3030
  • CSI UniFormat II tittelCooling Generating Systems