INXX II Concealed shower system wall
INXX II Concealed shower system wall
INXX II Concealed shower system wall
INXX II Concealed shower system wall
INXX II Concealed shower system wall

    INXX II Concealed shower system wall


    Spesifikasjon
    • PROPERTIES

      • Thermostatic mixer with reversible headwork
      • Safety stop at 38°C
      • Ceramic headwork
      • Handle in metal
      • Approved non-return valves, EN-Standard EN1717
      • Safety box in stainless steel
      • Chrome-plated hose 1500 mm
      • Shower head Ø300 mm
      • Hand shower Ø90 mm
      • With Easy-Clean anti-limescale system
      • Build-in depth (min. 75 mm - max. 105 mm)

        Consist of following article number:
      • 275030 concealed thermostatic mixer
      • 275040 safety box for thermostatic mixer
      • 275060 cover plate and handle for temperature and flow
      • 275400 shower pipe 400 mm for wall mounted
      • 275415 hand shower holder with water outlet
      • 209575 hand shower Ø90 mm
      • 130348 shower head Ø300 mm
      • S600198 shower hose 1500 mm
    Tekniske spesifikasjoner
    • Unik ref.275000XX
    • ProduktfamilieShower System Concealed
    • ProduktgruppeMORA INXX II
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-11-21
    • Utgavenummer1
    Relatert
    • Hovedmaterialemessing
    • Sekundært materialekrom
    • Designet iSverige
    • Produsert iSverige
    • Nettovekt (kg)12.79
    Klassifisering
    • BIMobject kategoriSanitær - Dusjer
    • IFC-klassifiseringmøblerings del
    • ETIM-kodeEC011327
    • ETIM-navnBuilt-in mixing tap
    • Uniclass 2015 kodePr_40_20_87_76
    • Uniclass 2015 beskrivelseShower heads
    • CSI MasterFormat 2014 kode22 41 39
    • CSI MasterFormat 2014 tittelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-tittelShower Head Fixtures