Set your location and language to prioritise localised information. Continue
Bamboo X-treme Decking 72"

Bamboo X-treme Decking 72"

MOSO Bamboo X-treme is a solid, Thermo-Density decking board, made from compressed bamboo strips. A special, heat-treatment process at 392°F (200°C) provides MOSO Bamboo X-treme the highest durability class possible in the appropriate European standard (see technical characteristics below) and increases the hardness and stability. A unique feature of MOSO Bamboo X-treme is the end-matched connection: this can only be done with very stable materials and enables connection of an unlimited number of boards in the length. The special symmetrical shape of the sides offers the possibility to choose between either the reeded or the smooth surface, and allows for quick installation with MOSO fasteners. Bamboo X-treme will weather over time to a silver patina.
Spesifikasjon
  • • BO-DK20-G2-UF • Unfinished • Dimensions: 3/4 x 5-3/8 x 72 ‘’ / 1830x137x20 mm • End-match system • Allows for quick installation with MOSO Fasteners • Density: +/- 71.79 lbs/ft3 • Dimensional stability: length: + 0.1 %; width + 0.9% (24 hours in water 68°F) • Resistance to Indentation - Brinell Hardness: ≥ 1,350 psi (EN 1534) • Reaction to fire: Class Bfl-s1 (EN 13501-1) • Flame spread index: Flame spread 25, Smoke developed 45 Class A (ASTM E84) / CAN/ULC S102 (WUI approved) • Slip resistance – new material: USRV 55 (Dry), USRV 29 (Wet) (CEN/TS 16165 Annex C) / R 10 (CEN/TS 16165 Annex B - DIN 51130) (Dry) • Slip resistance – weathered material: USRV 100 (Dry) (CEN/TS 16165 Annex C) / R 11 (CEN/TS 16165 Annex B - DIN 51130) • Thermal emittance: 0.81 (ASTM C1371) Tested on 3 years weathered MOSO® Bamboo X-treme®. • Solar Reflectance (SR): 0.32 (ASTM C1549) Tested on 3 years weathered MOSO® Bamboo X-treme®. • Solar Reflectance Index (SRI): Low 27, Medium 30, High 33 (ASTM E1980) Tested on 3 years weathered MOSO® Bamboo X-treme®. • Modulus of Elasticity: 13565 MPa (EN 408, equivalent ASTM D 198) • Breaking strength: 54.4 MPa (EN 408, equivalent ASTM D 198) • Biological durability: Class 1 (EN 350 / CEN/TS 15083-2), simulated graveyard test / Class 1 (EN 350 / CEN/TS 15083-1) • Effectiveness against Blue Stain: Class 0 (EN 152) • Use Class: Class 4 (EN 335) • CO2 neutral: LCA report TU Delft (ISO 14040/44) (www.moso.eu/lca) • Environmental Product Declaration - EPD (EN 15804) (moso.eu/epd) • FSC®: Products available with FSC® certification on request. • Contribution LEED BD+C - v4: MR 1, MR 2, MR 3 (FSC®), EQ 2, SS 7 v2009: MR 6, MR 7 (FSC®), IEQ 4.3, IEQ 4.4 • Contribution BREEAM: MAT 1, MAT 3 (FSC®), MAT 5 (HD) • Warranty: 25 years
Tekniske spesifikasjoner
  • Unik ref.BO-DK20-G2-UF
  • ProduktfamilieMOSO Bamboo X-treme
  • ProduktgruppeBamboo Decking
  • TypeByggemateriale
  • Utgivelsesdato2022-02-04
  • Utgavenummer1
  • Høyde (mm)1830
  • Bredde (mm)137
  • Dybde (mm)20
Relatert
  • HovedmaterialeBambus
Klassifisering
  • BIMobject kategoriBygg - Etasjeskillere, gulvplater og gulv
  • IFC-klassifiseringBygningselement
  • OmniClass-nummer23-13 35 23 11
  • OmniClass-tittelStructural Floor Decks

Tilgjengelighet etter region

Nord Amerika
Anguilla
Antigua og Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Cayman Islands
Costa Rica
Cuba
Curaçao
Den dominikanske republikk
Dominica
El Salvador
Grenada
Grønland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Jomfruøyene
Jomfruøyene
Karibisk Nederland
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts og Nevis
Saint Lucia
Saint Pierre og Miquelon
Saint Vincent og Grenadinene
Saint-Barthélemy
Saint-Martin
Sint Maarten
Trinidad og Tobago
Turks- og Caicosøyene
USA