Class 300 Quick Acting Line Blinds - 30A

Class 300 Quick Acting Line Blinds - 30A

Series 30A Class 300Quick Acting Line Blinds are designed for applications that require positive visual indication of line closure and opening.


Spesifikasjon
  • Features

    • Designed for quick and easy installation
    • Stainless steel guide pins in face of the body flange ensure accurate alignment of spectacle plate
    • O-ring seals provide positive, dead-tight shutoff
    • Rating: 740 psi at 100°F
Tekniske spesifikasjoner
  • Unik ref.30A-Line-Blinds
  • ProduktfamilieSpecialty Products
  • ProduktgruppeLine Blinds
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-02-10
  • Utgavenummer1
Relatert
  • HovedmaterialeCast iron
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler
  • IFC-klassifiseringVentil
  • UNSPSC-navnSwing check valves
  • UNSPSC-kode40141634
  • Uniclass 2015 kodePr_65_54_40_13
  • Uniclass 2015 beskrivelseCheck valves
  • CSI MasterFormat 2014 kode40 05 65.26
  • CSI MasterFormat 2014 tittelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-tittelCheck Valves
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING

Tilgjengelighet etter region

Nord Amerika
Canada
Mexico
USA