Class 250 Cast Bronze Screwed End Y Strainers - 352M

Class 250 Cast Bronze Screwed End Y Strainers - 352M

Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. Class 250.

Spesifikasjon
  • Features

    • Self cleaning by opening the plug or valve connected to the blow off outlet
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Cast Bronze body and 304 Stainless Steel basket strainer with a machined seat that eliminates particle bypass
    • Sizes 1⁄4 in. – 4 in. (6 – 100 mm)
Tekniske spesifikasjoner
  • Unik ref.352M-Y-Strainer
  • ProduktfamilieStrainers
  • ProduktgruppeY Strainers
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-01-28
  • Utgavenummer1
Relatert
  • HovedmaterialeBronze
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - VVS / rørleggerarbeid
  • IFC-klassifiseringFilter
  • UNSPSC-navnFilters
  • UNSPSC-kode401615
  • Uniclass 2015 kodePr_65_57_96
  • Uniclass 2015 beskrivelseWater filters and strainers
  • CSI MasterFormat 2014 kode40 05 89.13
  • CSI MasterFormat 2014 tittelBasket Strainers for Process Service
  • OmniClass-nummer23-27 55 29
  • OmniClass-tittelLiquid Strainers