High Performance Lug Double Eccentric Butterfly Valves - Import - 90
High Performance Lug Double Eccentric Butterfly Valves - Import - 90
High Performance Lug Double Eccentric Butterfly Valves - Import - 90

    High Performance Lug Double Eccentric Butterfly Valves - Import - 90

    Series 90 High Performance Lug Double Eccentric Butterfly Valves are most often used in water supply applications and can be used wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features carbon steel body construction, extended neck, offset disc design, stainless steel shaft, RPTFE seat designed for service at 500 degrees F and all sizes rated for Class 150. Model options available for gear operator and electric actuator.

    Spesifikasjon
    • Features

      • Double offset seat design
      • Bubble tight shut off
      • Operated by gearbox or electric actuator
      • Designed for dead-end service to the full pressure rating of the valve

      es-ms-series-90

    Tekniske spesifikasjoner
    • Unik ref.Double-Eccentric-Butterfly-Valves-90
    • ProduktfamiliePlumbing & Flow Control Solutions
    • ProduktgruppeShutoff Valves
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-03-21
    • Utgavenummer1
    Relatert
    • HovedmaterialeKarbonstål
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriRørsystem - Ventiler
    • IFC-klassifiseringVentil
    • UNSPSC-navnValves
    • UNSPSC-kode401416
    • Uniclass 2015 kodePr_65_54_95_08
    • Uniclass 2015 beskrivelseButterfly valves
    • CSI MasterFormat 2014 kode40 05 64
    • CSI MasterFormat 2014 tittelButterfly Valves
    • OmniClass-nummer23-27 31 17
    • OmniClass-tittelButterfly Valves