ZIPNER  - All three zipscreens - OLD FILES

ZIPNER - All three zipscreens - OLD FILES

The ZIPNER,  is the outstanding quality in the field of external roller blinds. An innovative solution concerning cooperation of the fabric and blinds construction resulted in an exceptional endurance of the system. Moreover, the perfectly tensed ZIP blinds become part of the facade, giving it modern and aesthetic look.This is a unique solution combining the screen fabric with the blind structure. A special design of the system, based on the ZIP welded to the fabric edges brings screen perfect tension and constant positioning in guides. The effect is a smooth work of a blind and highresistance to unfavourable atmospheric conditions. The unique shading system, with outstanding screen side guidance thanks to ZIP welded onto the edge of the fabric. ZPINER provides exceptional resistance to weather conditions and optimal level of natural daylight in the buildings interior. The system can also be applied as mosquito net. Comfortable control is provided by a built-in motor actuated by a remote control or a wall switch. Large selection of fabrics with a wide span of both technical parameters and colors. All the above makes the ZIPNER a perfect match for the concept of passive and energy-efficient houses. #zipscreen #zipscreens

Spesifikasjon
  • Application External textile sun shading with small cover panel dimensions for shading vertical punched windows or element windows with particularly slender design. 
    Mounting with distance e.g. for mullion and transom facades.
    OperationBasic motor, 230 V, 50 Hz
    Material: aluminium, extruded
    Material thickness: 1.8 mm
    Surface: powder coated, anodising optional
    Fixing: with wall/ceiling bracket made of extruded aluminium
    Side covers: aluminium, powder coated
    Shapes: rectangular

Tekniske spesifikasjoner
  • Unik ref.zipner_nerligruppen
  • ProduktfamilieExternal sunshading
  • ProduktgruppeZip Screens
  • TypeMontering (flere objekter)
  • Utgivelsesdato2021-02-10
  • Utgavenummer1
  • Høyde (mm)6000
  • Bredde (mm)6000
Relatert
  • HovedmaterialeAluminium
  • Sekundært materialetekstil
  • Designet iPolen
  • Produsert iPolen
Klassifisering
  • BIMobject kategoriVinduer - Blinds
  • IFC-klassifiseringVindue
  • Uniclass 2.0 kodePR-58-08
  • Uniclass 2.0 beskrivelseBlinds And Shading Devices
  • Uniclass 2015 kodePr_30_59_07_86
  • Uniclass 2015 beskrivelseSunscreens
  • CSI MasterFormat 2014 kode12 21 00
  • CSI MasterFormat 2014 tittelWindow Blinds
  • OmniClass-nummer23-17 21 13 11

Tilgjengelighet etter region

Europa Afrika Sør Amerika Asia Oceania Nord Amerika
Danmark
Algerie
Argentina
Armenia
Amerikansk Samoa
Anguilla
Albania
Angola
Bolivia
Aserbajdsjan
Australia
Antigua og Barbuda
Andorra
Benin
Brasil
Bangladesh
Cookøyene
Aruba
Østerrike
Botswana
Chile
Bhutan
Mikronesiaføderasjonen
Barbados
Hviterussland
Burkina Faso
Colombia
Det britiske territoriet i Indiahavet
Fiji
Belize
Belgia
Burundi
Ecuador
Brunei
Fransk Polynesia
Bermuda
Bosnia-Hercegovina
Kamerun
Falklandsøyene (Malvinas)
Kambodsja
Guam
Jomfruøyene
Bulgaria
Kapp Verde
Fransk Guyana
Kina
Kiribati
Canada
Kroatia
Den sentralafrikanske republikk
Guyana
Christmas Island
Marshalløyene
Karibisk Nederland
Kypros
Tsjad
Paraguay
Kokosøyene
Nauru
Cayman Islands
Tsjekkia
Komorene
Peru
Georgia
Ny-Caledonia
Saint-Martin
Estland
Elfenbenskysten
Surinam
Hongkong
New Zealand
Costa Rica
Færøyene
Den demokratiske republikken Kongo
Uruguay
India
Niue
Cuba
Finland
Djibouti
Venezuela
Indonesia
Norfolkøyene
Curaçao
Frankrike
Ekvatorial-Guinea
Japan
Nord-Marianene
Dominica
Tyskland
Eritrea
Kasakhstan
Palau
Den dominikanske republikk
Gibraltar
Etiopia
Kirgisistan
Papua Ny-Guinea
El Salvador
Hellas
Gabon
Laos
Pitcairn
Grønland
Guernsey
Ghana
Macao
Samoa
Grenada
Ungarn
Guinea
Malaysia
Salomonøyene
Guadeloupe
Island
Guinea-Bissau
Maldivene
Øst-Timor
Guatemala
Irland
Kenya
Mongolia
Tokelau
Haiti
Isle of Man
Lesotho
Myanmar (Burma)
Tonga
Honduras
Italia
Liberia
Nepal
Tuvalu
Jamaica
Jersey
Libya
Pakistan
United States Minor Outlying Islands
Martinique
Latvia
Madagaskar
Filippinene
Wallis og Futuna
Mexico
Liechtenstein
Malawi
Singapore
Vanuatu
Montserrat
Litauen
Mali
Sør-Korea
Nicaragua
Luxemburg
Mauritania
Sri Lanka
Panama
Makedonia (FYROM)
Mauritius
Taiwan
Puerto Rico
Malta
Mayotte
Tadsjikistan
Saint Kitts og Nevis
Moldova
Marokko
Thailand
Saint Lucia
Monaco
Mosambik
Turkmenistan
Saint Pierre og Miquelon
Montenegro
Namibia
Usbekistan
Saint Vincent og Grenadinene
Nederland
Niger
Vietnam
Saint-Barthélemy
Norge
Nigeria
Bahrain
Sint Maarten
Polen
Kongo
Iran
Bahamas
Portugal
Réunion
Irak
Trinidad og Tobago
Romania
Rwanda
Israel
Turks- og Caicosøyene
Russland
Sankt Helena
Jordan
Jomfruøyene
San Marino
São Tomé og Príncipe
Kuwait
USA
Serbia
Senegal
Libanon
Slovakia
Seychellene
Oman
Slovenia
Sierra Leone
Palestina
Spania
Somalia
Qatar
Svalbard og Jan Mayen
Sør-Afrika
Saudi-Arabia
Sverige
Sør-Sudan
Tyrkia
Sveits
Sudan
De forente arabiske emirater
Ukraina
Swaziland
Jemen
Storbritannia
Tanzania
Vatikanstaten
Gambia
Åland
Togo
Tunisia
Uganda
Vest-Sahara
Zambia
Zimbabwe
Egypt