Ngernma Natural Stone Veneer Millistone Translucent-L
Ngernma Natural Stone Veneer Millistone Translucent-L
Ngernma Natural Stone Veneer Millistone Translucent-L
Ngernma Natural Stone Veneer Millistone Translucent-L

    Ngernma Natural Stone Veneer Millistone Translucent-L

    Natural stone veneer Millistone is made from slate, phyllite stone. (Phyllite), marble (Marble) and sandstone (Sandstone) from natural quarries around the world, therefore giving different colors and textures for each model. And with specialized manufacturing techniques, each natural stone veneer Millistone has its own unique dimension, pattern, color and texture. With natural stone veneer, Millistone weighs only 1-3 kg/m², reducing costs and time spent on transportation, storage and installation, reducing structural costs. Reduce dust generation at the construction site It can also be used in applications or in areas where natural stone cannot be used in general, such as mounting on curved or flat walls, columns, beams, ceilings, partition walls, kitchen island counters, door panels, or use. as a component of furniture, etc.
    Tekniske spesifikasjoner
    • Unik ref.Ngernma_Natural_Stone_Veneer_Millistone_Translucent-L
    • ProduktfamilieWall Finishes
    • ProduktgruppeNatural Stone Veneer
    • TypeByggemateriale
    • Utgivelsesdato2022-03-17
    • Utgavenummer1
    • Høyde (mm)2400
    • Bredde (mm)1200
    • Dybde (mm)3
    Lenker
    Relatert
    • HovedmaterialeStein
    • Sekundært materialeGlass
    • Designet iThailand
    • Produsert iThailand
    Klassifisering
    • BIMobject kategoriByggematerialer - Paint, Varnishes & Finishes
    • OmniClass-nummer23-15 15 19
    • OmniClass-tittelWall Coverings

    Tilgjengelighet etter region

    Asia