Cacti planter
Cacti planter
Cacti planter
Cacti planter
Cacti planter
Cacti planter
Cacti planter
Cacti planter
    Nola

    Cacti planter

    1.7 out of 5 stars1.7(6 reviews)

    These indoor/outdoor planters can refresh everyday environments with vivid colours and vibrant plant life. The products are made with metal trellises that mimic the shapes and proportions of cacti. The planters bring nature indoors, adding decorative features or dividing the space. Plants dampen noise and improve air quality. The planters are available in three different sizes with trellises made in three different heights.

    Spesifikasjon
    • Dimensions and weight

      Length: 101 cm / 223 cm / 231 cm
      Height: 171 cm / 171 cm / 171 cm
      Depth: 30 cm / 50 cm / 80 cm

      Dimensions for each product group:

      Group 1: Height: 171 cm Depth: 50 cm Length: 231 cm
      Group 2: Height: 171 cm Depth: 80 cm Length: 101 cm
      Group 3: Height: 171 cm Depth: 30 cm Length: 223 cm

      Product numbers and combinations

      Ö16-42/GR1 Cacti group 1: height 171 cm, depth 50 cm, length 231 cm

      Ö16-42/GR2 Cacti group 2: height 171 cm, depth 80 cm, length 101 cm

      Ö16-42/GR3 Cacti group 3: height 171 cm, depth 30 cm, length 223 cm

      Append to product number

      Add 'C' to the product code to indicate choice of non-standard colour.
      An additional fee applies for choice of non-standard colours.

      Standard colours

      RAL 3007

      RAL 160 70 10

      RAL 9004

      RAL 9010

      RAL 1003

      Materials and surface treatments

      Powder coated Steel RAL / Sablé.
      Aluminum sheet.

      The planters are made from Ø6 mm aluminium wire with a base made in 10 mm steel plate. All steel is galvanised and powder-coated in standard colours black/red RAL 3007, green/grey RAL 160 70 10, black RAL 9004, white RAL 9010 and yellow RAL 1003.

      Steel

      Nola uses high-quality steel of good strength in our products. Steel rusts if left untreated and must therefore be surface treated. For this we use two main methods for surface treatment of steel parts; electrogalvanizing and powder coating as well as hot-dip galvanizing.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Assembly and placement

      Freestanding. The individual parts should be bolted together on site.

      Freestanding

      Freestanding product that is placed directly on the ground.

      Maintenance

      Powder coated Aluminium

      Products that are powder-coated can be touch-up painted with alkyd paint if necessary.

      Download our general maintenance advice

      Variants

      The group of planters is designed with three different combinations.

      Character

      Colourful planters made with metal trellises. They are available in three different sizes with trellises made in three different heights.

    Tekniske spesifikasjoner
    • Unik ref.cacti-planter
    • ProduktfamiliePlanting
    • ProduktgruppePlanters
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-08-08
    • Utgavenummer1
    • Høyde (mm)1710
    • Bredde (mm)2310
    • Dybde (mm)500
    Lenker
    Relatert
    • HovedmaterialePulvermalt stål
    • Designet iSverige
    • Produsert iSverige
    Klassifisering
    • BIMobject kategoriLandskapsutforming - Utendørsmøbler
    • IFC-klassifiseringMøbler
    • UNSPSC-navnFurniture and Furnishings
    • UNSPSC-kode56
    • Uniclass 2015 kodePr_40_50
    • Uniclass 2015 beskrivelseFurnishings
    • CSI MasterFormat 2014 kode12 00 00
    • CSI MasterFormat 2014 tittelFurnishings
    • OmniClass-nummer23-21 00 00
    • OmniClass-tittelFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II kodeE2010
    • CSI UniFormat II tittelFixed Furnishings

    Tilgjengelighet etter region

    Europa Asia Nord Amerika Afrika Sør Amerika Oceania
    Åland
    Afghanistan
    Anguilla
    Algerie
    Argentina
    Amerikansk Samoa
    Albania
    Armenia
    Antigua og Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Aserbajdsjan
    Aruba
    Benin
    Brasil
    Cookøyene
    Belgia
    Bahrain
    Bahamas
    Botswana
    Chile
    Fiji
    Bosnia-Hercegovina
    Bangladesh
    Barbados
    Burkina Faso
    Colombia
    Fransk Polynesia
    Bulgaria
    Bhutan
    Belize
    Burundi
    Ecuador
    Guam
    Danmark
    Brunei
    Bermuda
    Den demokratiske republikken Kongo
    Falklandsøyene (Malvinas)
    Kiribati
    Estland
    Christmas Island
    Canada
    Den sentralafrikanske republikk
    Fransk Guyana
    Marshalløyene
    Færøyene
    De forente arabiske emirater
    Cayman Islands
    Djibouti
    Guyana
    Mikronesiaføderasjonen
    Finland
    Det britiske territoriet i Indiahavet
    Costa Rica
    Egypt
    Paraguay
    Nauru
    Frankrike
    Filippinene
    Cuba
    Ekvatorial-Guinea
    Peru
    New Zealand
    Gibraltar
    Georgia
    Curaçao
    Elfenbenskysten
    Surinam
    Niue
    Guernsey
    Hongkong
    Den dominikanske republikk
    Eritrea
    Uruguay
    Nord-Marianene
    Hellas
    India
    Dominica
    Eswatini
    Venezuela
    Norfolkøyene
    Hviterussland
    Indonesia
    El Salvador
    Etiopia
    Ny-Caledonia
    Irland
    Irak
    Grenada
    Gabon
    Øst-Timor
    Island
    Iran
    Grønland
    Gambia
    Palau
    Isle of Man
    Israel
    Guadeloupe
    Ghana
    Papua Ny-Guinea
    Italia
    Japan
    Guatemala
    Guinea
    Pitcairn
    Jersey
    Jemen
    Haiti
    Guinea-Bissau
    Salomonøyene
    Kroatia
    Jordan
    Honduras
    Kamerun
    Samoa
    Kypros
    Kambodsja
    Jamaica
    Kapp Verde
    Tokelau
    Latvia
    Kasakhstan
    Jomfruøyene
    Kenya
    Tonga
    Liechtenstein
    Kina
    Jomfruøyene
    Komorene
    Tuvalu
    Litauen
    Kirgisistan
    Karibisk Nederland
    Kongo
    United States Minor Outlying Islands
    Luxemburg
    Kokosøyene
    Martinique
    Lesotho
    Vanuatu
    Malta
    Kuwait
    Mexico
    Liberia
    Wallis og Futuna
    Moldova
    Laos
    Montserrat
    Libya
    Monaco
    Libanon
    Nicaragua
    Madagaskar
    Montenegro
    Macao
    Panama
    Malawi
    Nederland
    Malaysia
    Puerto Rico
    Mali
    Nord-Makedonia
    Maldivene
    Saint Kitts og Nevis
    Marokko
    Norge
    Mongolia
    Saint Lucia
    Mauritania
    Østerrike
    Myanmar (Burma)
    Saint Pierre og Miquelon
    Mauritius
    Polen
    Nepal
    Saint Vincent og Grenadinene
    Mayotte
    Portugal
    Oman
    Saint-Barthélemy
    Mosambik
    Romania
    Pakistan
    Saint-Martin
    Namibia
    Russland
    Palestina
    Sint Maarten
    Niger
    San Marino
    Qatar
    Trinidad og Tobago
    Nigeria
    Serbia
    Saudi-Arabia
    Turks- og Caicosøyene
    Réunion
    Slovakia
    Singapore
    USA
    Rwanda
    Slovenia
    Sør-Korea
    Sankt Helena
    Spania
    Sri Lanka
    São Tomé og Príncipe
    Storbritannia
    Syria
    Senegal
    Svalbard og Jan Mayen
    Tadsjikistan
    Seychellene
    Sveits
    Taiwan
    Sierra Leone
    Sverige
    Thailand
    Somalia
    Tsjekkia
    Turkmenistan
    Sør-Afrika
    Tyskland
    Tyrkia
    Sør-Sudan
    Ukraina
    Usbekistan
    Sudan
    Ungarn
    Vietnam
    Tanzania
    Vatikanstaten
    Togo
    Tsjad
    Tunisia
    Uganda
    Vest-Sahara
    Zambia
    Zimbabwe

    Lignende produkter

    3.7 out of 5 stars 3.7 (61)
    4.2 out of 5 stars 4.2 (32)
    3.9 out of 5 stars 3.9 (32)
    4.1 out of 5 stars 4.1 (75)
    4.4 out of 5 stars 4.4 (31)