FB Silencer w/ Baffle

FB Silencer w/ Baffle

Nordfab FB Ducting features a flat edge on the connecting ends. FB Silencers are easily connected to other duct components using FB Clips which can be secured around the flat edge on each end.

Galvanised steel construction
Available in sizes Ø 300-1000
See length options in article number table below

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.

ORDER EXAMPLE:
Silencer w/Baffle Galv 300FB L=0,5m

Spesifikasjon
  • ø A (mm)MaterialL mmWeight(kg)Item No.
    300Galv50015,008210001424‍
    300Galv100022,308210003659‍
    300Galv200042,108210003660‍
    315Galv50011,688210001425‍
    315Galv200044,008210003662‍
    315Galv100023,358210003661‍
    350Galv50012,438210001426‍
    350Galv200047,308210003664‍
    350Galv100024,868210003663‍
    400Galv50014,058210001427‍
    400Galv100028,108210003665‍
    400Galv200053,408210003666‍
    450Galv50015,658210001428‍
    450Galv100031,308210003667‍
    450Galv200059,708210003668‍
    500Galv200063,408210003670‍
    500Galv100034,008210003669‍
    500Galv50017,008210001429‍
    550Galv200070,208210003672‍
    550Galv50018,508210001430‍
    550Galv100037,008210003671‍
    600Galv100040,108210003673‍
    600Galv50020,058210001431‍
    600Galv200076,008210003674‍
    630Galv50020,908210001432‍
    630Galv100041,808210003675‍
    630Galv200080,508210003676‍
    650Galv50022,008210001433‍
    650Galv100044,008210003677‍
    650Galv200082,708210003678‍
    700Galv50024,178210001434‍
    700Galv100048,358210001435‍
    700Galv200088,708210001436‍
    800Galv100050,358210001438‍
    800Galv50025,188210001437‍
    800Galv2000100,708210001439‍
    900Galv100056,208210001441‍
    900Galv50028,188210001440‍
    900Galv2000112,708210001442‍
    1000Galv50031,188210001443‍
    1000Galv100062,358210001444‍
    1000Galv2000124,708210001445‍
Tekniske spesifikasjoner
  • Unik ref.en-fb-silencer-w--baffle
  • ProduktfamilieFB Ducting
  • ProduktgruppeAccessories
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-06-22
  • Utgavenummer1
Relatert
  • Hovedmaterialegalvanisert stål
  • Designet iDanmark
  • Produsert iDanmark
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • IFC-klassifiseringkanal montering
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015 kodePr_65_65_25
  • Uniclass 2015 beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014 kode23 31 13.19
  • CSI MasterFormat 2014 tittelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-tittelHVAC Ductwork

Tilgjengelighet etter region

Europa Asia Afrika Oceania