QF Cut-In Branch 30 Degree

QF Cut-In Branch 30 Degree

QF Cut-ins, in a line of QF ductwork in a dust collection system, are used to branch into main duct lines.

A 90º Cut-in is also available.
When ordering specify ØA, Main.

L = ( ØB / 2 ) + 58
ØB must be smaller than or equal to the Main

ORDER EXAMPLE:
Cut in Galv 0,7mm 125Main 80QF 30Deg

Available in galvanized steel or 304SS stainless steel.

Tekniske spesifikasjoner
  • Unik ref.en-qf-cut-in-30
  • ProduktfamilieQF Ducting
  • ProduktgruppeBranches
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-06-07
  • Utgavenummer1
Relatert
  • Hovedmaterialegalvanisert stål
  • Sekundært materialeStainless steel 304
  • Designet iDanmark
  • Produsert iDanmark
Klassifisering
  • BIMobject kategoriVVS - Kanaler
  • IFC-klassifiseringkanal montering
  • ETIM-kodeEG015540
  • ETIM-navnFittings, flanges and connectors
  • Uniclass 2015 kodePr_65_65_25
  • Uniclass 2015 beskrivelseDuctwork and fittings
  • CSI MasterFormat 2014 kode23 31 13.19
  • CSI MasterFormat 2014 tittelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-tittelHVAC Ductwork

Tilgjengelighet etter region

Europa Asia Afrika Oceania