Africa
Africa
Africa
    Novacolor

    Africa

    Africa permits to achieve velvety chromatic effects and visual and tactile sensations, perfectly aligned with the cutting-edge trends in the decoration of modern interiors. It is a decorative finish for interiors, with soft metallic pigments that create unique games of light and shades.

    Kom i kontakt med Novacolor

    Spesifikasjon
    • Africa sensitively reduces the formaldehyde concentration in the surrounding environment, as tested per the specific law ISO 16000-23. Africa represents the expression of Novacolor Green Approach. To reduce the carbon footprint, Africa is formulated with a special binder. Based on a mass balance approach, fossil raw materials in production are replaced with sustainable biomass.
    Tekniske spesifikasjoner
    • Unik ref.Africa
    • ProduktfamilieDecorative products
    • ProduktgruppeMetallics
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2019-03-08
    • Utgavenummer1
    Relatert
    • HovedmaterialeMaling
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriByggematerialer - Paint, Varnishes & Finishes
    • IFC-klassifiseringTekstur
    • UNSPSC-navnFinishing materials and products
    • UNSPSC-kode301519
    • Uniclass 2015 kodeSs_40_90_60_20
    • Uniclass 2015 beskrivelseDecorative varnish or lacquer systems
    • CSI MasterFormat 2014 kode09 94 00
    • CSI MasterFormat 2014 tittelDecorative Finishing
    • OmniClass-nummer23-15 21 11 13
    • OmniClass-tittelTextured Paints
    • CSI UniFormat II kodeC3010
    • CSI UniFormat II tittelWall Finishes