Archi+ Pietra Intonaco
Novacolor

Archi+ Pietra Intonaco

Decorative coating coating for interiors, based on hydraulic lime with bigger grain Archi+ PietraIntonaco is a mineral plaster coat inpowder for interiors. It is made of natural hydraulic lime NHL 3,5 (EN 459-1), aerial lime, specific aggregates and rheological modifierscarefully selected to ensure an excellent workability. The particular formulation allows the attainment of top quality finishes.

Kom i kontakt med Novacolor

Tekniske spesifikasjoner
  • Unik ref.Archi-Pietra-Intonaco
  • ProduktfamilieDecorative products
  • ProduktgruppeMinerals
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-02-03
  • Utgavenummer1
Relatert
  • HovedmaterialeMaling
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriByggematerialer - Paint, Varnishes & Finishes
  • IFC-klassifiseringTekstur
  • UNSPSC-navnFinishing materials and products
  • UNSPSC-kode301519
  • Uniclass 2015 kodeSs_40_90_60_20
  • Uniclass 2015 beskrivelseDecorative varnish or lacquer systems
  • CSI MasterFormat 2014 kode09 94 00
  • CSI MasterFormat 2014 tittelDecorative Finishing
  • OmniClass-nummer23-15 21 11 13
  • OmniClass-tittelTextured Paints
  • CSI UniFormat II kodeC3010
  • CSI UniFormat II tittelWall Finishes