OPUS COMPOSITUM BIO- PLASTER MP
Restoration render based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- PLASTER MP Restoration render based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- PLASTER MP is a pre-mixed powdered render composed of pure natural hydraulic lime NHL 5 and lightweight mineral aggregates. It is macroporous and breathable, specifically designed for the restoration of damp and salt-laden masonry. Suitable for interior and exterior use, for manual or machine application. Easy, quick, and cost-effective to apply. It offers excellent adhesion to substrates, high water vapour permeability, and sets with minimal internal stress. The product is sulphate-resistant and water-repellent. As fields of application, it is ideal for the restoration of damp masonry, both indoors and outdoors, in civil and industrial buildings.
Tekniske spesifikasjoner
  • Unik ref.OPUS-COMPOSITUM-BIO-PLASTER-MP
  • TypeByggemateriale
  • Utgivelsesdato2026-04-23
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVegger - Finishes