OPUS COMPOSITUM BIO- SKIM COAT 0-2
Skim coat based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- SKIM COAT 0-2 Skim coat based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- SKIM COAT 0-2 is a fibre-reinforced and water-repellent skim coat based on natural hydraulic lime NHL 5, eco-friendly and breathable, compliant with standard EN 459-1. “Civile” finish for interior and exterior use. Easy, fast, and economical to use, it offers excellent adhesion to substrates, good breathability, strong mechanical and weather resistance, durability, and high coverage. Available in 12 base colours and 6 bright colours. The base shades, soft and velvety, reflect the traditional hues of lime and natural earth paints; the bright colours give the surface a vibrant appearance. High UV stability. It can be used for levelling and civil finishing, indoors and outdoors, in civil and industrial buildings.
Tekniske spesifikasjoner
  • Unik ref.OPUS-COMPOSITUM-BIO-SKIM-COAT-0-2
  • TypeByggemateriale
  • Utgivelsesdato2026-04-23
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVegger - Finishes