Ved å bruke våre tjenester, godtar du vår bruk av cookies her !

Godta
;

Punkt

Unik ref.: punkt
Merke: Örsjö Belysning
Produktfamilie: Punkt
Produktgruppe: Lamp
Vidde / Bredde (millimeter): 357
Høyde (millimeter): 212
Dybde (millimeter): 357
Dato for publisering: 2021-04-14
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (14)
Punkt is a cousin to Örsjö successful Streck wall lamp and owes its visual language to the postwar French pendant lamps and the pendant Maxi, that was part of Örsjö’s collection in the beginning of the sixties. Designed to provide a beautiful indirect light, Punkt’s shade features an innovative two-layer construction that conceals all of its technological elements.

Design Joel Karlsson. Electrical data: Class I, IP20, 230V 

Powder coated metal, textile cord, ceiling attachment included. Dimmable lightsource 1 × 10W LED module 2700K,  CRI90, (Included)1 × 22W LED module, 2700K, 2200 lm, CRI90 (Included)
Connection2,5 m textile cord DCL plug included
Mounting: Fixed or cable included


Hoved materialet : Steel
Sekundært materiale:
Designet i: Sweden
Produsert i: Sweden

BIMobject Kategori: Belysning - Hengelamper
IFC klassifisering: Lamp
UNSPSC navn: Lamps and lightbulbs
UNSPSC kode: 391016
Uniclass 1.4 Kode: L7474
Uniclass 1.4 Beskrivelse: Lamps
Uniclass 2.0 Kode: PR-49
Uniclass 2.0 Beskrivelse: Luminaires And Lamps
Uniclass 2015 Kode: Pr_70_70_46
Uniclass 2015 Beskrivelse: Lamps
NBS Reference Kode: 49
NBS Reference Beskrivelse: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-tittel: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Dette produktet er tilgjengelig i:
Europe
  • Sweden

BIMobject®