Ved å bruke våre tjenester, godtar du vår bruk av cookies her !

Godta
;

Tratten Mini Wall Lamp

Unik ref.: Tratten-Mini-Wall-Lamp
Merke: Örsjö Belysning
Produktfamilie: Tratten
Produktgruppe: Wall lamp
Dato for publisering: 2019-02-18
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (4)
Tratten was designed by the company Jakobsson during the 1960´s and has become a true classic. Today many of his objects are seen as true collective items. Hans Agne Jakobsson’s design was characterized by his strive of working with materials that made the light in his objects pleasant and non-blinding. Tratten was originally designed for exterior/out-door use. The material is copper or brass, which ages with beauty and gets a true patina.  New for this classical collection of Tratten is a smaller version that is perfectly well suited to a larger number, for example in a corridor or as lighting in the hallway.

Design Örsjö Electrical data Class I IP23 230V Description Rough copper, nickel-plated brass or rough brass Connection Hard-wired Light source Fixed 1x4W LED-module included, dimmable


Hoved materialet : Metal
Sekundært materiale:
Designet i: Sweden
Produsert i: Sweden

BIMobject Kategori: Belysning - Veggmontert
IFC klassifisering: Lamp
UNSPSC navn: Lamps and lightbulbs
UNSPSC kode: 391016
Uniclass 1.4 Kode: L7474
Uniclass 1.4 Beskrivelse: Lamps
Uniclass 2.0 Kode: PR-49
Uniclass 2.0 Beskrivelse: Luminaires And Lamps
Uniclass 2015 Kode: Pr_70_70_46
Uniclass 2015 Beskrivelse: Lamps
NBS Reference Kode: 49
NBS Reference Beskrivelse: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-tittel: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Dette produktet er tilgjengelig i:
Europe
  • Sweden

BIMobject®