Standard Equipment Racks, 2-Post, EIA
Ortronics

Standard Equipment Racks, 2-Post, EIA



Ortronics Standard 2-post Equipment Racks are made of structural grade aluminum to provide strength and stability. Racks ship unassembled for efficient delivery and storage.

Product Features:
  • Channel depths choices are 3” and 6”
  • Rack depth choices are 19” and 23”
  • 38, 45, 51 rack units
  • Computer guided manufacturing
  • Standard EIA hole pattern front and back
  • Meets EIA-310 Standard.
  • Self-supporting and self-squaring base
  • Assembles quickly and easily
  • Top angles and patented reinforced base are standard
  • Includes 12-24 cross-recessed black panel mounting screws
  • Constructed of 6061-T6 structural-grade aluminum
  • Mounts 19" equipment and includes cross-recessed black panels mounting screws
  • 5/8", 5/8", 1/2" universal mounting hole pattern
  • Equipped with standard 1/2" junctioning holes for securing multiple-rack lineups
Tekniske spesifikasjoner
  • Unik ref.ortronics-1046
  • ProduktfamilieDistribution Devices
  • ProduktgruppeRacks, Cabinets, and Physical Support
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-01-19
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriElektronikk - Nettverk