Heat recovery FTX HERU 100 T EC-y2 LE
Östberg

Heat recovery FTX HERU 100 T EC-y2 LE

HERU T EC, energy recovery units with top connections.

    Spesifikasjon
    • Please visit our website for more detailed specifications. 

      • Wall-mounted (sizes 100-160) or floor model (sizes 200-300) with top connection.
      • Designed for supply and exhaust air ventilation with energy recovery.
      • Suitable for installation in apartments, small houses, offices and other premises where there are stringent requirements on the indoor environment.
      • High temperature efficiency, low energy consumption (SFP), low sound level, high operating reliability and provides clean indoor air.
      • Unique design minimizes all thermal bridges.
      • Easy to handle with wireless IQ CONTROL with 4,3” touch display for operation and monitoring.
      • Integrated Modbus communication. No accessories needed.
      • App controlled via cloud service.
      • Easy installation wizard.
      • Scheduled operation.
      • Supports use of presence sensors.
      • Airflow is generated by two silent radial fans with EC motors and impellers with backward curved blades.
      • The fans are connected using quick connectors and are very easy to remove for cleaning.
      • A regenerative, non hygroscopic, aluminum rotating heat exchanger located in the center of the unit. The heat exchanger can easily be removed for cleaning.
      • Delivered with bag filter ISO ePM1 50% as standard, for both exhaust and supply air. The filters are very easy to change.
      • Integrated controls for heating/cooling. Increases thermal comfort by heat recovery or night cooling.
      • Integrated electric heater.
      • The interior of the unit is constructed of galvanized steel sheet. The exterior is made of powder coated galvanized steel sheet and Galfan, and meets C3 requirements.
      • 50 mm insulation in sides, top, bottom and door.
      • 30 mm insulation in the back of the unit.
      • For placement in warm areas, such as laundry, storage or utility rooms.
      • Available in either right-hand or left-hand design.
      • HERU 100T and HERU 160T has a connection for a cooker hood. This connection is routed past the rotor to prevent cooking odours from spreading back into the premises.
      • HERU 100T and HERU 160T are equipped with wall plug.
      • HERU 200T and HERU 300T comes with cable for fixed installation.
      • Integrated silencer on the supply air and extract air side.

      NOTE! The warranty of HERU is only valid if accessories/equipment (e.g. filters) from H. Östberg AB are used.

    Tekniske spesifikasjoner
    • Unik ref.heru-100-t-ec-y1-le
    • ProduktfamilieAir handling unit with energy recovery
    • ProduktgruppeTop duct connections
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-02-13
    • Utgavenummer1
    Relatert
    • HovedmaterialeSheet metal
    • Designet iSverige
    • Produsert iSverige
    Klassifisering
    • BIMobject kategoriVVS - Varmegjenvinning
    • IFC-klassifiseringLuft-til-luft-varmegjenvinning
    • ETIM-kodeEC011286
    • ETIM-navnHeat recovery unit