72x72 Portable Base for AG-30-T Turnstile

72x72 Portable Base for AG-30-T Turnstile

The 72X72 PORTABLE BASE FOR AG-30-T TURNSTILE is a portable base with forklift pockets designed for the AG-30-T turnstile. It can also have our arched plexiglass canopy mounted to it. It comes with fork lift pockets and has a galvanized finish. Optional fold up ramps are are also available at an additional cost.

Spesifikasjon
  • Weight250 lbs
    Dimensions72 × 72 × 4 in
Tekniske spesifikasjoner
  • Unik ref.72x72-portaable-base-ramp-for-ag-30-t
  • ProduktfamilieTurnstile Parts and Accessories
  • ProduktgruppePortable Bases
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-06-06
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriAnlegg og infrastruktur - Svingporter og porter for fotgjengeradgang